EchoMax XRS-5 Ultrasonic level transducer: continuous, non-contact, 8 m (26 ft) range, for liquids and slurries. Mounting thread: R 1" ((BSPT), EN 10226) Cable length: 10 m (32.81 ft) Facing: Standard (CSM rubber) Approvals: CSA Class I, Div. 2, Groups A, B, C, D; CSA Class II, Div. 1, Groups E, F, G; FM Class I, Zone 1, AEx m IIC, T6; FM Class II, III, Div. 1, Groups E, F, G T6; ATEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; ATEX II 2GD Ex tb IIIC T85°C Db; UKEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; UKEX II 2GD Ex tb IIIC T85°C Db; IECEx Ex mb IIC T6 Gb, Ta = -20°C to +65°C; IECEx Ex tb IIIC T85°C Db; INMETRO Ex mb IIC T6 Gb, IP66/IP68, -20°C = Ta = +65°C; INMETRO Ex tb IIIC T85°C Db, IP66/IP68; CE, UKCA, RCM, KC . . Flange: Without mounting flange
Article Number (Market Facing Number) |
7ML1106-2BA20-0A |
Product Description |
EchoMax XRS-5 Ultrasonic level transducer: continuous, non-contact, 8 m (26 ft) range, for liquids and slurries. Mounting thread: R 1" ((BSPT), EN 10226) Cable length: 10 m (32.81 ft) Facing: Standard (CSM rubber) Approvals: CSA Class I, Div. 2, Groups A, B, C, D; CSA Class II, Div. 1, Groups E, F, G; FM Class I, Zone 1, AEx m IIC, T6; FM Class II, III, Div. 1, Groups E, F, G T6; ATEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; ATEX II 2GD Ex tb IIIC T85°C Db; UKEX II 2GD Ex mb IIC T6 Gb, Ta = -20°C to +65°C; UKEX II 2GD Ex tb IIIC T85°C Db; IECEx Ex mb IIC T6 Gb, Ta = -20°C to +65°C; IECEx Ex tb IIIC T85°C Db; INMETRO Ex mb IIC T6 Gb, IP66/IP68, -20°C = Ta = +65°C; INMETRO Ex tb IIIC T85°C Db, IP66/IP68; CE, UKCA, RCM, KC . . Flange: Without mounting flange
|
Product family |
EchoMax XRS-5 |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
8L1 / 8L1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
1,500 Kg |
Packaging Dimension |
165,00 x 194,00 x 162,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169849531 |
UPC |
Not available |
Commodity Code |
90269000 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4710 |
Group Code |
R3P0 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 10.01.2003 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-05-06 |
eClass |
6 |
27-20-05-06 |
eClass |
7.1 |
27-20-05-06 |
eClass |
8 |
27-20-05-06 |
eClass |
9 |
27-20-05-06 |
eClass |
9.1 |
27-20-05-06 |
ETIM |
7 |
EC003001 |
ETIM |
8 |
EC003001 |
ETIM |
9 |
EC003001 |
|
|
|
|