SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: 2" NPT ((Taper), ANSI/ASME B1.20.1) Communication / Output: 4-20mA, HART Approval: Ordinary Locations/General Purpose (Non-Ex), FM, CCSAUS, CE, UKCA, RCM, KC
Notes
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7ML5221-1BA11 |
Product Description |
SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Product is in phase out but still available to order, Consider replacing with: SITRANS Probe LU240 7ML51 Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: 2" NPT ((Taper), ANSI/ASME B1.20.1) Communication / Output: 4-20mA, HART Approval: Ordinary Locations/General Purpose (Non-Ex), FM, CCSAUS, CE, UKCA, RCM, KC
|
Product family |
SITRANS Probe LU |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 01.01.2024 |
Notes |
Product Configuration is incorrect. Please check the configuration.
Product was deleted without replacement
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
8L1 / 8L1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99I / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
2,200 Kg |
Packaging Dimension |
193000,00 x 246000,00 x 155000,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4019169847117 |
UPC |
Not available |
Commodity Code |
90261029 |
LKZ_FDB/ CatalogID |
FI01-4 |
Product Group |
4710 |
Group Code |
R3P0 |
Country of origin |
Canada |
Compliance with the substance restrictions according to RoHS directive |
Since: 10.01.2003 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
eClass |
12 |
27-20-05-06 |
eClass |
6 |
27-20-05-06 |
eClass |
7.1 |
27-20-05-06 |
eClass |
8 |
27-20-05-06 |
eClass |
9 |
27-20-05-06 |
eClass |
9.1 |
27-20-05-06 |
ETIM |
7 |
EC003001 |
ETIM |
8 |
EC003001 |
ETIM |
9 |
EC003001 |
|
|
|
|