05.10.2022 2:26:07 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5221-1BC11
Product
Image similar
SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: G 2" ((BSPP), EN ISO 228-1) Communication / Output: 4-20mA, HART Approval: General purpose, FM, CSA, CE, C-TICK, KCC
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5221-1BC11
Product Description SITRANS Probe LU Ultrasonic level transmitter: continuous, non-contact, up to 12m (40 ft) range. Monitors level and volume in liquids and slurries. With optional PROFIBUS PA. Enclosure/Cable Inlet: Plastic (PBT) 2 x M20 (includes 1 general purpose cable gland) Range / Transducer material: 6 meter (20 ft), PVDF Copolymer Process Connection: G 2" ((BSPP), EN ISO 228-1) Communication / Output: 4-20mA, HART Approval: General purpose, FM, CSA, CE, C-TICK, KCC
Product family SITRANS Probe LU
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 22.11.2021
Price data
Region Specific PriceGroup / Headquarter Price Group 8L1 / 8L1
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Standard lead time ex-works 1 Day/Days
Net Weight (kg) 2,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90261029
LKZ_FDB/ CatalogID FI01-4
Product Group 4710
Group Code R3P5
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10.01.2003
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-20-05-06
eClass 6 27-20-05-06
eClass 7.1 27-20-05-06
eClass 8 27-20-05-06
eClass 9 27-20-05-06
eClass 9.1 27-20-05-06
|
You can also add options to the product.