28.03.2024 5:23:16 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5440-0DB00-1AA2
Product
Image similar
SITRANS LR560 Radar level transmitter with flush lens antenna: continuous, non-contact, 100 m (328 ft) range, for general solids applications. Measurement and process temperature range: 40m (131 ft) max range, -40 C degrees to +100 C degrees Process connection: Universal flat-faced flange fits ANSI/DIN/JIS flanges: 3" / 80 mm, 316L stainless steel Enclosure (with cable inlet): Stainless Steel, 1 X M20 x 1.5 (plastic gland included) . Label: Sitrans LR560 Pressure Rating: 3 bar g (40 psi g) maximum Output/communication: 4 to 20 mA, HART Approvals: Ordinary Locations/General Purpose (Non-Ex), FM, cCSAus, IC, FCC, CE, UKCA, RED, RCM Local display interface: With LDI (local display interface)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5440-0DB00-1AA2
Product Description SITRANS LR560 Radar level transmitter with flush lens antenna: continuous, non-contact, 100 m (328 ft) range, for general solids applications. Measurement and process temperature range: 40m (131 ft) max range, -40 C degrees to +100 C degrees Process connection: Universal flat-faced flange fits ANSI/DIN/JIS flanges: 3" / 80 mm, 316L stainless steel Enclosure (with cable inlet): Stainless Steel, 1 X M20 x 1.5 (plastic gland included) . Label: Sitrans LR560 Pressure Rating: 3 bar g (40 psi g) maximum Output/communication: 4 to 20 mA, HART Approvals: Ordinary Locations/General Purpose (Non-Ex), FM, cCSAus, IC, FCC, CE, UKCA, RED, RCM Local display interface: With LDI (local display interface)
Product family SITRANS LR560
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8L2 / 8L2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Estimated dispatch time (Working Days) 14 Day/Days
Net Weight (kg) 6,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90318020
LKZ_FDB/ CatalogID FI01-4
Product Group 4716
Group Code R3P0
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 10.01.2003
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-05-05
eClass 6 27-20-05-05
eClass 7.1 27-20-05-05
eClass 8 27-20-05-05
eClass 9 27-20-05-05
eClass 9.1 27-20-05-05
ETIM 7 EC002995
ETIM 8 EC002995
ETIM 9 EC002995
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;