23.05.2022 6:28:34 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7ML5744-1FA10-0A
Product
SITRANS RD300 Display: remote digital panel mount process display with current or voltage inputs. Two input, multi-line display, totalizer and pump control. Input voltage: 85 ... 265 V AC,50/60 Hz; 90 ... 265 V DC, 20 W max Output: 4 Relays and 4 ... 20 mA output Type: Single input process and flow rate totalizer Meter Display: SunBright Approvals: UL & C-UL & CE . .
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7ML5744-1FA10-0A
Product Description SITRANS RD300 Display: remote digital panel mount process display with current or voltage inputs. Two input, multi-line display, totalizer and pump control. Input voltage: 85 ... 265 V AC,50/60 Hz; 90 ... 265 V DC, 20 W max Output: 4 Relays and 4 ... 20 mA output Type: Single input process and flow rate totalizer Meter Display: SunBright Approvals: UL & C-UL & CE . .
Product family SITRANS RD300
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8LO / 8LO
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99I / AL : N
Standard lead time ex-works 41 Day/Days
Net Weight (kg) 0,750 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85312095
LKZ_FDB/ CatalogID FI01-4
Product Group 4723
Group Code R3P5
Country of origin United States of America
Compliance with the substance restrictions according to RoHS directive Since: 20.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 6 27-21-03-01
eClass 7.1 27-21-03-01
eClass 8 27-21-03-01
eClass 9 27-21-03-01
eClass 9.1 27-21-03-01
ETIM 7 EC011541
ETIM 8 EC011541
|
You can also add options to the product.