25.04.2024 7:34:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MP2200-1CB05-2AA1
No picture available
SITRANS CC220 Multisensor Industrial gateway to connect SITRANS MS200 multisensors via Bluetooth Low Energy. Forwarding the data to SITRANS SCM IQ. Currently available in the countries of the European Union, CH, NO, GB Successor available: 7MP2200-2CB05-2AA1
Notes
Product is no longer available. Successor:
7MP2200-2CB05-2AA1 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MP2200-1CB05-2AA1
Product Description SITRANS CC220 Multisensor Industrial gateway to connect SITRANS MS200 multisensors via Bluetooth Low Energy. Forwarding the data to SITRANS SCM IQ. Currently available in the countries of the European Union, CH, NO, GB Successor available: 7MP2200-2CB05-2AA1
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 23.08.2023
Notes
Product is no longer available. Successor:
7MP2200-2CB05-2AA1 Compare Products
Successor information
Successor 7MP2200-2CB05-2AA1
Successor Description SITRANS CC220 Multisensor, Industrial gateway to connect SITRANS MS200 multisensors via Bluetooth Low Energy forwarding the data to SITRANS SCM IQ. SITRANS SCM IQ as a system offers intelligent cloud-based machine monitoring for predictive anomaly detection.
Price data
Region Specific PriceGroup / Headquarter Price Group 8D2 / 8D2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A991X / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0,920 Kg
Packaging Dimension 0,19 x 0,145 x 0,105
Package size unit of measure M
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623603740
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID FI01
Product Group 4704
Group Code R3P0
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 30.09.2020
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;