23.09.2024 2:42:56 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SD8061-1EB90-1FB1 L0R
Product
Image similar
Line differential protection Enclosure 1/6 19", 4 x I, 3 x U 7 BI, 8 BQ (2 changeover contacts) 1 live contact Interface FOC for mono (24 km)/multimode fiber (4 km), LC duplex plug Measuring inputs: Iph = 1 A / 5 A, Ie = 1 A / 5 A Rated auxiliary power: DC 24, 48 V Installation enclosure, screw terminals Region world, IEC/ANSI English (language can be changed) Front membrane standard System interface port B (device underside, front) IEC 61850, 100 Mbit Ethernet, electr., double, RJ45 connector without further communication interface for Port A Measurement: fault recording Functionality Basic version + ??? time-overcurrent prot. Phase (I>, I>>,Ip>) and ??? ground short-circuit prot. (In>, In>>,Inp>) Additional function: Transmission of 16 binary signals (via interface)
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SD8061-1EB90-1FB1 L0R
Product Description Line differential protection Enclosure 1/6 19", 4 x I, 3 x U 7 BI, 8 BQ (2 changeover contacts) 1 live contact Interface FOC for mono (24 km)/multimode fiber (4 km), LC duplex plug Measuring inputs: Iph = 1 A / 5 A, Ie = 1 A / 5 A Rated auxiliary power: DC 24, 48 V Installation enclosure, screw terminals Region world, IEC/ANSI English (language can be changed) Front membrane standard System interface port B (device underside, front) IEC 61850, 100 Mbit Ethernet, electr., double, RJ45 connector without further communication interface for Port A Measurement: fault recording Functionality Basic version + ??? time-overcurrent prot. Phase (I>, I>>,Ip>) and ??? ground short-circuit prot. (In>, In>>,Inp>) Additional function: Transmission of 16 binary signals (via interface)
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B18
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 25 Day/Days
Net Weight (kg) 4,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1318
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 30.08.2010
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-37-16-01
eClass 14 27-37-16-01
eClass 6 27-37-16-01
eClass 7.1 27-37-16-01
eClass 8 27-37-16-01
eClass 9 27-37-16-01
eClass 9.1 27-37-16-01
ETIM 7 EC001437
ETIM 8 EC001437
ETIM 9 EC001437
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;