CHECK- AND SYSTEM SYNCHRONISING RELAY (ARGUS 7) TWO POLE RELAY CASE SIZE E4 (4U HIGH) 110/220V DC AUXILLIARY, 220V LOW BURDEN BINARY INPUT TYPE OF VOLTAGE RELAY: VOLTAGE MEASURING RELAY PROVIDING CHECK AND SYSTEM SYNCHRONISING NOMINAL VOLTAGE INPUTS: 63/110V AC I/O RANGE: 4 BINARY INPUTS/7 BINARY OUTP. (INCL. 1 CHANGEOVER AND 1 NORMALLY CLOSED) COMMUNICATION INTERFACE: FIBRE OPTIC (ST-CONNECTOR)/ IEC 60870-5-103
Notes
Product is no longer available
Sucessor:Possible successor product: 7SR157
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7SG1172-5TE41-0CA0 |
Product Description |
CHECK- AND SYSTEM SYNCHRONISING RELAY (ARGUS 7) TWO POLE RELAY CASE SIZE E4 (4U HIGH) 110/220V DC AUXILLIARY, 220V LOW BURDEN BINARY INPUT TYPE OF VOLTAGE RELAY: VOLTAGE MEASURING RELAY PROVIDING CHECK AND SYSTEM SYNCHRONISING NOMINAL VOLTAGE INPUTS: 63/110V AC I/O RANGE: 4 BINARY INPUTS/7 BINARY OUTP. (INCL. 1 CHANGEOVER AND 1 NORMALLY CLOSED) COMMUNICATION INTERFACE: FIBRE OPTIC (ST-CONNECTOR)/ IEC 60870-5-103
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 31.07.2023 |
Notes |
Product is no longer available
Sucessor:Possible successor product: 7SR157
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
B13 / B13 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
Not available |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1346 |
Group Code |
U321 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|