CAPACITOR BANK PROT. RELAY MSCDN-MP1 TWO OVERALL UNIT PROTECTION CT SUPERVISION TWO CAPACITOR OUT OF BALANCE PHASE UNBALANCE 30V DC AUXILIARY, 48V DC BINARY INPUT 19 BINARY INP./ 21 BINARY OUTP. (INCL. 3 CHANGEOVER) FREQUENCY: 50HZ NOMINAL CURRENT: 1 A CASE SIZE E16 (4U HIGH) FIBRE OPTIC(ST-CONNECTOR)/ IEC 60870-5-103
Notes
Product is no longer available
Sucessor:Possible replacement products: 7SR191, 7SJ85
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
Article Number (Market Facing Number) |
7SG2310-0BC11-0JA0 |
Product Description |
CAPACITOR BANK PROT. RELAY MSCDN-MP1 TWO OVERALL UNIT PROTECTION CT SUPERVISION TWO CAPACITOR OUT OF BALANCE PHASE UNBALANCE 30V DC AUXILIARY, 48V DC BINARY INPUT 19 BINARY INP./ 21 BINARY OUTP. (INCL. 3 CHANGEOVER) FREQUENCY: 50HZ NOMINAL CURRENT: 1 A CASE SIZE E16 (4U HIGH) FIBRE OPTIC(ST-CONNECTOR)/ IEC 60870-5-103
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 31.07.2023 |
Notes |
Product is no longer available
Sucessor:Possible replacement products: 7SR191, 7SJ85
Sorry but this product is currently not available.
If you need assistance please contact our local Siemens office
|
Region Specific PriceGroup / Headquarter Price Group |
B13 / B13 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (kg) |
1,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364190 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1346 |
Group Code |
U321 |
Country of origin |
Great Britain |
Compliance with the substance restrictions according to RoHS directive |
Product is not RoHS-compliant |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|