15.08.2022 7:41:22 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SJ6111-4EB90-3FA0
Product
Image similar
MULTIFUNCTION PROTECTIVE RELAY WITH BACKLIT TEXT DISPLAY, 4 X 20 CHARACTERS, 7 PROGRAMMABLE LED, CASE 1/3 19", 8BI, 8BO, 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 1A
Notes
Product Configuration is incorrect. Please check the configuration.
Sucessor:successor/replacement product: solution with 7SX800, 7SJ82
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SJ6111-4EB90-3FA0
Product Description MULTIFUNCTION PROTECTIVE RELAY WITH BACKLIT TEXT DISPLAY, 4 X 20 CHARACTERS, 7 PROGRAMMABLE LED, CASE 1/3 19", 8BI, 8BO, 1 WATCHDOG CONTACT PHASE CURRENT TRANSFORMER 1A
Product family SIPROTEC 7SJ61 - 4xI, text or graphical display
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 30.10.2021
Notes
Product Configuration is incorrect. Please check the configuration.
Sucessor:successor/replacement product: solution with 7SX800, 7SJ82
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B11
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 20 Day/Days
Net Weight (kg) 5,600 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIP3.1
Product Group 1321
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 15.04.2009
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
UNSPSC 15 32-15-17-05
|
This product has to be configured before it can be ordered.