29.03.2024 12:39:11 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SR1102-1JA12-1AA0
Product
Image similar
ARGUS-C NON DIRECT. OVERCURRENT RELAY 4 CT, 10 LEDS, 3 BINARY INPUTS/ 5 BINARY OUTP. MEASURING INPUT: 1/5A, 50/60HZ 24 to 60 V DC auxiliary, binary input threshold 19 V DC . USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: NO PUSH BUTTONS PROTECTION FUNCTION: BASIC VERSION: BROKEN CONTUCTOR/LOAD UNBALANCED (46BC), INSTANTANEOUS PHASE FAULT OVERCURRENT (50), CIRCUIT BREAKER FAIL (50BF), INSTANT. EARTH FAULT (50G/50N), TIME DELAYED PHASE FAULT OVERCURRENT (51), TIME DEL. EARTH FAULT (51G/51N) CT SUPERVISION (60CTS), HIGH IMPEDANCE REF (64H), TRIP & CLOSE CIRCUIT SUPERVISION (74T&C)
Notes
Sorry but this product is currently not available.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SR1102-1JA12-1AA0
Product Description ARGUS-C NON DIRECT. OVERCURRENT RELAY 4 CT, 10 LEDS, 3 BINARY INPUTS/ 5 BINARY OUTP. MEASURING INPUT: 1/5A, 50/60HZ 24 to 60 V DC auxiliary, binary input threshold 19 V DC . USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: NO PUSH BUTTONS PROTECTION FUNCTION: BASIC VERSION: BROKEN CONTUCTOR/LOAD UNBALANCED (46BC), INSTANTANEOUS PHASE FAULT OVERCURRENT (50), CIRCUIT BREAKER FAIL (50BF), INSTANT. EARTH FAULT (50G/50N), TIME DELAYED PHASE FAULT OVERCURRENT (51), TIME DEL. EARTH FAULT (51G/51N) CT SUPERVISION (60CTS), HIGH IMPEDANCE REF (64H), TRIP & CLOSE CIRCUIT SUPERVISION (74T&C)
Product family Reyrolle 7SR110 Argus - 1/4xI, non-directional
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 30.09.2022
Notes
Sorry but this product is currently not available.
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B20
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 20 Day/Days
Net Weight (kg) 4,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364900
LKZ_FDB/ CatalogID PTD/EA
Product Group 1341
Group Code U321
Country of origin India
Compliance with the substance restrictions according to RoHS directive Since: 17.01.2015
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-14-90-90
eClass 6 27-14-90-90
eClass 7.1 27-14-90-90
eClass 8 27-14-90-90
eClass 9 27-14-90-90
eClass 9.1 27-14-90-90
ETIM 7 EC002608
ETIM 8 EC002608
ETIM 9 EC002608
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
You can also add options to the product.
;