ARGUS-C DIRECTIONAL OVERCURRENT RELAY 4 CT, 3 VT, 10 LEDS, 3 BINARY INPUTS/ 5 BINARY OUTP. MEASURING INPUT: 1/5A, 40 to 160V, 50/60HZ 24 to 60 V DC auxiliary, binary input threshold 19 V DC . USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: NO PUSH BUTTONS PROTECTION FUNCTION: STANDARD VERSION
Notes
Sorry but this product is currently not available.
Article Number (Market Facing Number) |
7SR1205-2JA12-1CA0 |
Product Description |
ARGUS-C DIRECTIONAL OVERCURRENT RELAY 4 CT, 3 VT, 10 LEDS, 3 BINARY INPUTS/ 5 BINARY OUTP. MEASURING INPUT: 1/5A, 40 to 160V, 50/60HZ 24 to 60 V DC auxiliary, binary input threshold 19 V DC . USB FRONT PORT, RS485 REAR PORT (E4 CASE) PROTOCOL: IEC 60870-5-103 AND MODBUS RTU AND DNP 3.0 (USER SELECTABLE SETTING) FRONT COVER: NO PUSH BUTTONS PROTECTION FUNCTION: STANDARD VERSION
|
Product family |
Reyrolle 7SR120 Argus - 1/4xI, 3xV, directional |
Product Lifecycle (PLM) |
PM410:Product cancellation |
PLM Effective Date |
Product is cancelled since: 30.09.2022 |
Notes |
Sorry but this product is currently not available.
|
Region Specific PriceGroup / Headquarter Price Group |
184 / B20 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
Not available |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85364900 |
LKZ_FDB/ CatalogID |
PTD/EA |
Product Group |
1341 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 13.08.2013 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Classification
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|