29.03.2024 11:44:35 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7XS5401-1AA00
Product
Image similar
DIGSI 4 TRIAL ENGINEERING SOFTWARE DIGSI 4 FOR CONFIGURATION AND USAGE OF PROTECTION DEVICES SIPROTEC 2 TO SIPROTEC 4 FROM SIEMENS INCLUDES DIGSI 4 PROFESSIONAL,IEC 61850 SYSCON, SIGRA.TIME-LIMITED 30 DAYS RUNNING UNDER Microsoft Windows 7 Ultimate, Professional and Enterprise (32/64 Bit), Microsoft Windows 10 Professional and Enterprise (64 Bit), Microsoft Windows Server 2008/2012 R2 (64 Bit); DELIVERY ON DVD-ROM INCL. DEVICE TEMPLATES, COMTRADE VIEWER, ONLINE MANUAL AND DIGSI 4 START UP MANUAL
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7XS5401-1AA00
Product Description DIGSI 4 TRIAL ENGINEERING SOFTWARE DIGSI 4 FOR CONFIGURATION AND USAGE OF PROTECTION DEVICES SIPROTEC 2 TO SIPROTEC 4 FROM SIEMENS INCLUDES DIGSI 4 PROFESSIONAL,IEC 61850 SYSCON, SIGRA.TIME-LIMITED 30 DAYS RUNNING UNDER Microsoft Windows 7 Ultimate, Professional and Enterprise (32/64 Bit), Microsoft Windows 10 Professional and Enterprise (64 Bit), Microsoft Windows Server 2008/2012 R2 (64 Bit); DELIVERY ON DVD-ROM INCL. DEVICE TEMPLATES, COMTRADE VIEWER, ONLINE MANUAL AND DIGSI 4 START UP MANUAL
Product family DIGSI 4 - Software for SIPROTEC 4
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B07
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 10 Day/Days
Net Weight (kg) 0,180 Kg
Packaging Dimension 26,00 x 39,00 x 2,00
Package size unit of measure CM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515639596
UPC Not available
Commodity Code 85234910
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1036
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
|
Buy product
Quantity 1 Piece
;