- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial communication
- Switching devices
- Protection equipment
- Load feeders and motor starters
- Monitoring and control devices
- Safety Technology
- Position and safety switches
- Commanding and signaling devices
- SIRIUS ACT pushbuttons and indicator lights
- SIRIUS 3SB2 pushbuttons and indicator lights, 16 mm
- Phase-out products SIRIUS 3SB1/3SB3/3SF5 pushb. a. indicator lights
- SIRIUS 3SE71 cable-operated switches
- SIRIUS 3SE73 conveyor belt unbalance trackers
- SIRIUS 3SE2, 3SE3 foot switches
- SIRIUS 8WD4 signaling columns
- Electronically configurable 8WD46 signaling columns with 70 mm diameter
- 8WD42 and 8WD44 signaling columns
- 8WD42 signaling columns, 50 mm diameter
- 8WD44 signaling columns, 70 mm diameter
- SIRIUS 8WD5 integrated signal lamps
- Parametrization, configuration and visualization with SIRIUS
- SITOP power supplies
 - SIRIUS non-stabilized power supplies
- Transformers
- Filters
- Reactors
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Bracket for wall mounting, for mounting on one side, without foot and pipe, accessory for signaling columns, with diameter 70 mm
Article Number (Market Facing Number) |
8WD4308-0CA |
Product Description |
Bracket for wall mounting, for mounting on one side, without foot and pipe, accessory for signaling columns, with diameter 70 mm
|
Product family |
8WD44 signaling columns, 70 mm diameter |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
41J / 41J |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
3 Day/Days |
Net Weight (kg) |
0,083 Kg |
Packaging Dimension |
70,00 x 102,00 x 70,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4011209266933 |
UPC |
754554400235 |
Commodity Code |
85319000 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
5833 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
868ec6ca-dc51-4ce7-9914-b5ff5e76fe0c |
|
|
Version
|
Classification
|
eClass |
12 |
27-37-12-33 |
eClass |
14 |
27-37-12-33 |
eClass |
6 |
27-37-12-33 |
eClass |
7.1 |
27-37-12-33 |
eClass |
8 |
27-37-12-33 |
eClass |
9 |
27-37-12-33 |
eClass |
9.1 |
27-37-12-33 |
ETIM |
7 |
EC001153 |
ETIM |
8 |
EC001153 |
ETIM |
9 |
EC001153 |
IDEA |
4 |
4771 |
UNSPSC |
15 |
39-12-15-44 |
|
|
|
|