SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
8WD4320-5AC
Product
Image similar
SIGNAL COLUMNS, DIAMETER 70MM SINGLE ELEMENTS, THERMOPLAST IP54 STEADY BURNING LIGHT LED, GREEN 24V
Notes
Product is no longer available
Sucessor:8WD4420-5AC, please note: Bayonet lock not identical to 8WD43!
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 8WD4320-5AC
Product Description SIGNAL COLUMNS, DIAMETER 70MM SINGLE ELEMENTS, THERMOPLAST IP54 STEADY BURNING LIGHT LED, GREEN 24V
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 02.10.2013
Notes
Product is no longer available
Sucessor:8WD4420-5AC, please note: Bayonet lock not identical to 8WD43!
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group 41J / 41J
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,083 Kg
Packaging Dimension 76,00 x 74,00 x 69,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4011209270848
UPC Not available
Commodity Code 85318070
LKZ_FDB/ CatalogID CC-IC10
Product Group 5833
Group Code R711
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;