SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP1311-1SH12
No picture available
LOGO!Power 5 V Stabilized power supply input: 100-240 V AC output: 5 V DC/6.3 A
Notes
Product is no longer available. Successor:
6EP3311-6SB00-0AY0 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP1311-1SH12
Product Description LOGO!Power 5 V Stabilized power supply input: 100-240 V AC output: 5 V DC/6.3 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01.01.2020
Notes
Product is no longer available. Successor:
6EP3311-6SB00-0AY0 Compare Products
Successor information
Successor 6EP3311-6SB00-0AY0
Successor Description LOGO!POWER 5 V / 6.3 A stabilized power supply input: 100-240 V AC output: 5 V DC / 6.3 A
Price data
Region Specific PriceGroup / Headquarter Price Group 5ZT / 5ZT
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,250 Kg
Packaging Dimension 8,00 x 10,00 x 6,50
Package size unit of measure CM
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515150862
UPC 662643105889
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PH
Product Group 4741
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;