- Drive technology
- Automation technology
- Automation systems
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Rack PC
- SIMATIC IPC RW-543A
- SIMATIC IPC347G
- SIMATIC IPC RS-545A
- SIMATIC IPC RW-545A
- SIMATIC IPC RC-545A
- SIMATIC IPC547J
- SIMATIC IPC RW-528A
- SIMATIC IPC647E
- SIMATIC IPC RW-548A
- SIMATIC IPC847E
- SIMATIC IPC1047E
- SIMATIC IPC RS-828A
- Box PC
- Panel PC
- Mobile devices
- Industrial monitors
- Devices for special requirements
- Software and tools
- Accessories
- PC-based Automation
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Cranes
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Services
- ... and everything else you need
| |
SIMATIC IPC847E (Rack PC, 19", 4HU); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D; 2x display ports; 1x COM 1; audio, 4x USB 3.1, 2x USB 3.1 (Type C) on the rear side; 2x USB 3.0 on the front; 1x USB 3.1 internal, temperature and fan monitoring; Watchdog, card retainer
Notes
Product Configuration is incomplete. Please check the configuration.
Article Number (Market Facing Number) |
6AG4114-3....-.... |
Product Description |
SIMATIC IPC847E (Rack PC, 19", 4HU); 3x Gbit Ethernet (IE/PN), RJ45; 1x DVI-D; 2x display ports; 1x COM 1; audio, 4x USB 3.1, 2x USB 3.1 (Type C) on the rear side; 2x USB 3.0 on the front; 1x USB 3.1 internal, temperature and fan monitoring; Watchdog, card retainer
|
Product family |
SIMATIC IPC847E |
Product Lifecycle (PLM) |
PM300:Active Product |
Notes |
Product Configuration is incomplete. Please check the configuration.
|
Region Specific PriceGroup / Headquarter Price Group |
205 / 205 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 5A992 |
Standard lead time ex-works |
15 Day/Days |
Net Weight (kg) |
17,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
84715000 |
LKZ_FDB/ CatalogID |
IC10 |
Product Group |
3354 |
Group Code |
R133 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 15.10.2018 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
19-20-01-02 |
eClass |
14 |
19-20-01-02 |
eClass |
6 |
19-20-01-02 |
eClass |
7.1 |
19-20-01-02 |
eClass |
8 |
19-20-01-02 |
eClass |
9 |
19-20-01-02 |
eClass |
9.1 |
19-20-01-02 |
ETIM |
7 |
EC001413 |
ETIM |
8 |
EC001413 |
ETIM |
9 |
EC001413 |
IDEA |
4 |
6606 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|