28.12.2024 3:47:55 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6AV7231-0....-...0
Product
Image similar
SIMATIC IPC377G (basic panel PC) 2x display port graphic; without audio; 2x 10/100/1000 Mbps Ethernet RJ45; 4x USB 3.1, 3x USB 2.0; 4x serial ports (COM); 2x M.2 module; 24 V DC power supply; built-in unit;
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6AV7231-0....-...0
Product Description SIMATIC IPC377G (basic panel PC) 2x display port graphic; without audio; 2x 10/100/1000 Mbps Ethernet RJ45; 4x USB 3.1, 3x USB 2.0; 4x serial ports (COM); 2x M.2 module; 24 V DC power supply; built-in unit;
Product family SIMATIC IPC377G
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 203 / 203
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 3,400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 84714100
LKZ_FDB/ CatalogID ST80.1
Product Group 4B07
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 14.01.2022
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-dimethoxyethane,ethylene glycol dimethyl ether (EGDME)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-03
eClass 14 19-20-01-03
eClass 6 27-24-23-01
eClass 7.1 27-24-23-01
eClass 8 27-24-23-01
eClass 9 19-20-01-03
eClass 9.1 19-20-01-03
ETIM 7 EC001414
ETIM 8 EC001414
ETIM 9 EC001414
|
This product has to be configured before it can be ordered.
;