SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK6008-1AS20-0...
Product
The RUGGEDCOM i801 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; fiber optical or copper interfaces; Fast or Gigabit Ethernet; 128-bit Encryption; Ethernet Ports: 8x 10/100Tx + 1x 1000LX or 1x 10/100/1000Tx
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6008-1AS20-0...
Product Description The RUGGEDCOM i801 is a compact, fully managed Ethernet switches designed to operate reliably in harsh industrial environments. managed or unmanaged; regular or extended temperature; fiber optical or copper interfaces; Fast or Gigabit Ethernet; 128-bit Encryption; Ethernet Ports: 8x 10/100Tx + 1x 1000LX or 1x 10/100/1000Tx
Product family RUGGEDCOM i800
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 5R2 / 5R2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A002ENCA3
Standard lead time ex-works 30 Day/Days
Net Weight (kg) 0,400 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 2606
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 01.10.2013
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 14 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
ETIM 9 EC000734
IDEA 4 5208
UNSPSC 15 39-12-22-14
|
This product has to be configured before it can be ordered.
;