01.02.2023 2:18:03 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK6222-6AB..-....
Product
Image similar
RUGGEDCOM RST2228 is a field modular, fully managed Layer 2 Ethernet switch with 4 x 1/10 GBit/s and 24 x 100/1000 MBit/s non-blocking ethernet ports. Support for up to six 4-port media modules with RJ45, SFP or LC interfaces; -40...+85°C operating temperature (fanless); 128-bit encyption.
Notes
Product Configuration is incomplete. Please check the configuration.
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK6222-6AB..-....
Product Description RUGGEDCOM RST2228 is a field modular, fully managed Layer 2 Ethernet switch with 4 x 1/10 GBit/s and 24 x 100/1000 MBit/s non-blocking ethernet ports. Support for up to six 4-port media modules with RJ45, SFP or LC interfaces; -40...+85°C operating temperature (fanless); 128-bit encyption.
Product family RUGGEDCOM RST2228
Product Lifecycle (PLM) PM300:Active Product
Notes
Product Configuration is incomplete. Please check the configuration.
Price data
Region Specific PriceGroup / Headquarter Price Group 5R2 / 5R2
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCA3
Standard lead time ex-works 130 Day/Days
Net Weight (kg) 8,500 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group 4D70
Group Code R321
Country of origin Canada
Compliance with the substance restrictions according to RoHS directive Since: 19.09.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Classifications
 
Version Classification
eClass 12 19-17-01-30
eClass 6 19-17-01-06
eClass 7.1 19-17-01-06
eClass 8 19-17-01-06
eClass 9 19-17-01-06
eClass 9.1 19-17-01-06
ETIM 7 EC000734
ETIM 8 EC000734
IDEA 4 6817
UNSPSC 15 43-22-26-12
|
This product has to be configured before it can be ordered.
;