17.09.2019 3:00:11 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3054-4AG00-2AA0-Z F01
Product
Image similar
SINAMICS SD-CARD 512 MB empty F01: 1 X SAFETY LICENSE DBSI
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3054-4AG00-2AA0-Z F01
Product Description SINAMICS SD-CARD 512 MB empty F01: 1 X SAFETY LICENSE DBSI
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 753
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : 3A991X / AL : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0,02 Kg
Product Dimensions (W x L x H) Not available
Packaging Dimension 175,00 x 250,00 x 2,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621572754
Commodity Code 85235110
LKZ_FDB/ CatalogID D21MC
Product Group 9670
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.06.2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
Classifications
 
Version Classification
eClass 5.1 27-26-09-01
eClass 6 19-15-07-02
eClass 7.1 19-15-07-02
eClass 8 19-15-07-02
eClass 9 19-15-07-02
eClass 9.1 19-15-07-02
ETIM 4 EC002025
ETIM 5 EC001068
ETIM 6 EC001068
ETIM 7 EC001068
IDEA 4 6565
UNSPSC 15 43-20-20-05
|
You can also add options to the product.