23.04.2024 2:06:33 PM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MC1007-5DA11-Z Y01
Product
Image similar
LOW-PRESSURE SCREW-IN RESISTANCE THERMOMETER WITH NECK TUBE,G1/2, MOUNT. LENGTH 160 MM PROTECTIVE TUBE MAT. NO. 1.4571 1 PT100 MEAS. RESISTOR IN CERAMIC Connection head form B of cast light metal with 1 cable entry and with screw cover
Notes
Product Configuration is incorrect. Please check the configuration.
Sucessor:Clarify with PM
Please enter text for every Y option (using the Configurator).
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MC1007-5DA11-Z Y01
Product Description LOW-PRESSURE SCREW-IN RESISTANCE THERMOMETER WITH NECK TUBE,G1/2, MOUNT. LENGTH 160 MM PROTECTIVE TUBE MAT. NO. 1.4571 1 PT100 MEAS. RESISTOR IN CERAMIC Connection head form B of cast light metal with 1 cable entry and with screw cover
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 15.10.2015
Notes
Product Configuration is incorrect. Please check the configuration.
Sucessor:Clarify with PM
Please enter text for every Y option (using the Configurator).
Price data
Region Specific PriceGroup / Headquarter Price Group 8T3 / 8T3
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (kg) 0,950 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90251900
LKZ_FDB/ CatalogID FI01-2
Product Group 4785
Group Code R3P0
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07.07.2017
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-20-02-14
eClass 6 27-20-02-14
eClass 7.1 27-20-02-14
eClass 8 27-20-02-14
eClass 9 27-20-02-14
eClass 9.1 27-20-02-14
UNSPSC 15 32-15-17-03
|
This product has to be configured before it can be ordered.
;