02.06.2023 1:35:12 AM
Product Catalogue
  • Product Catalogue
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7MF1565-3CA00-1AA1-Z C11
Product
Image similar
SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 10 bar, Overload- pressure 25 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: G1/2" male to EN 837-1 (1/2" BSP male) (standard for metric pressure ranges mbar, bar) Sealing material between sensor and housing: Viton (FPM, Standard) Standard version Quality inspection certificate (Factory calibration) to IEC 60770-2 (including)
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7MF1565-3CA00-1AA1-Z C11
Product Description SITRANS P200 Transmitters for pressure and absolute pressure for general applications Non-linearity: 0,25 percent (typically) wetted parts material:ceramics, stainless steel plus sealing material; non-wetted parts material: stainless steel Measuring range for gauge: 0 to 10 bar, Overload- pressure 25 bar Output signal: 4 to 20 mA two-wire connection, power supply DC 7 to 33 V without explosion protection Electrical connection: plug to DIN EN 175301-803-A, threat for packed gland M16 (with connector) Process connection: G1/2" male to EN 837-1 (1/2" BSP male) (standard for metric pressure ranges mbar, bar) Sealing material between sensor and housing: Viton (FPM, Standard) Standard version Quality inspection certificate (Factory calibration) to IEC 60770-2 (including)
Product family SITRANS P200 for gauge and absolute pressure
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 8P4 / 8P4
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Standard lead time ex-works 80 Day/Days
Net Weight (kg) 0,200 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 90262020
LKZ_FDB/ CatalogID FI01-1
Product Group 4778
Group Code R3P0
Country of origin Switzerland
Compliance with the substance restrictions according to RoHS directive not available
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
Classifications
 
Version Classification
eClass 12 27-20-06-14
eClass 6 27-20-06-14
eClass 7.1 27-20-06-14
eClass 8 27-20-06-14
eClass 9 27-20-06-14
eClass 9.1 27-20-06-14
ETIM 7 EC002990
ETIM 8 EC002990
UNSPSC 15 32-15-17-03
|
You can also add options to the product.
;