16.04.2024 7:09:48 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
7SG1304-0.A.0-1EB0
No picture available
DELTA FEEDER PROTECTION AND CONTROL RELAY (FM0-01X) FUNCTIONALITY: OPTION 11 STANDARD FUNCTIONALITY + DIRECTIONAL DETECTION FOR PHASE-FAULT(67),EARTH-F. (67N) 3-PHASE UNDER/OVERVOLTAGE UNDER-/OVER FREQUENCY (61) NEUTRAL VOLT. DISPLACEM (59N) NPS OVERVOLTAGE (47) AUTORECLOSE (79) 3 BINARY INPUTS/ 5 BINARY OUTP. (INCL. 3 CHANGEOVER) NOMINAL CURRENT: 1/5A VOLTAGE INPUTS: 63.5/110V AC CASE SIZE E 8 (4U HIGH) COMMUNUCATION INTERFACE: FIBRE OPTIC (ST-CONNECTOR)/ IEC 60870-5-103 OR MODBUS RTU
Notes
Product is no longer available
Sucessor:Possible replacement product: ARGUS 7SR21, 7SR22
If you need assistance please contact our local Siemens office
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SG1304-0.A.0-1EB0
Product Description DELTA FEEDER PROTECTION AND CONTROL RELAY (FM0-01X) FUNCTIONALITY: OPTION 11 STANDARD FUNCTIONALITY + DIRECTIONAL DETECTION FOR PHASE-FAULT(67),EARTH-F. (67N) 3-PHASE UNDER/OVERVOLTAGE UNDER-/OVER FREQUENCY (61) NEUTRAL VOLT. DISPLACEM (59N) NPS OVERVOLTAGE (47) AUTORECLOSE (79) 3 BINARY INPUTS/ 5 BINARY OUTP. (INCL. 3 CHANGEOVER) NOMINAL CURRENT: 1/5A VOLTAGE INPUTS: 63.5/110V AC CASE SIZE E 8 (4U HIGH) COMMUNUCATION INTERFACE: FIBRE OPTIC (ST-CONNECTOR)/ IEC 60870-5-103 OR MODBUS RTU
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 31.07.2023
Notes
Product is no longer available
Sucessor:Possible replacement product: ARGUS 7SR21, 7SR22
If you need assistance please contact our local Siemens office
Price data
Region Specific PriceGroup / Headquarter Price Group B13 / B13
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) Not available
Package size unit of measure Not available
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85364190
LKZ_FDB/ CatalogID PTD/EA
Product Group 1346
Group Code U321
Country of origin Great Britain
Compliance with the substance restrictions according to RoHS directive Product is not RoHS-compliant
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 0 Piece
;