MULTIFUNCTION PROTECTIVE RELAY CASE 1/3 19", 4 X U, 4 X I, 16BI, 7BO,1 LIVE-STATUS CONTACT MEASURING INPUTS: IPH = 1A, IN = 1A (MIN.= 0.05A) SUPPLY VOLTAGE: 110 TO 250V DC,115 TO 230V AC TRIGG.LEVEL BINARY INPUT DC 69V FLUSH MOUNTING CASE, SPRING TYPE TERMINALS LANGUAGE: ENGLISH, 50/60HZ SYSTEM PORT: IEC 61850, 100 MBIT ETHERNET, ELECTRICAL, DOUBLE, RJ45-CONNECTOR WITHOUT SERVICE PORT MEASURING: FAULT RECORDING FUNCTIONALITY: BASIC VERSION WITHOUT AUTO-RECLOSURE WITHOUT FAULT LOCATOR WITHOUT SYNCHRONIZATION
Article Number (Market Facing Number) |
7SJ6611-5EB90-1FA0 L0R |
Product Description |
MULTIFUNCTION PROTECTIVE RELAY CASE 1/3 19", 4 X U, 4 X I, 16BI, 7BO,1 LIVE-STATUS CONTACT MEASURING INPUTS: IPH = 1A, IN = 1A (MIN.= 0.05A) SUPPLY VOLTAGE: 110 TO 250V DC,115 TO 230V AC TRIGG.LEVEL BINARY INPUT DC 69V FLUSH MOUNTING CASE, SPRING TYPE TERMINALS LANGUAGE: ENGLISH, 50/60HZ SYSTEM PORT: IEC 61850, 100 MBIT ETHERNET, ELECTRICAL, DOUBLE, RJ45-CONNECTOR WITHOUT SERVICE PORT MEASURING: FAULT RECORDING FUNCTIONALITY: BASIC VERSION WITHOUT AUTO-RECLOSURE WITHOUT FAULT LOCATOR WITHOUT SYNCHRONIZATION
|
Product family |
SIPROTEC 7SJ66 - 4xI 4xV, 8 line or graphical display, directional |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
184 / B18 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Materials |
None |
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99 |
Estimated dispatch time (Working Days) |
20 Day/Days |
Net Weight (kg) |
5,100 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
Not available |
Commodity Code |
85363010 |
LKZ_FDB/ CatalogID |
SIPROTEC |
Product Group |
1319 |
Group Code |
U321 |
Country of origin |
India |
Compliance with the substance restrictions according to RoHS directive |
Since: 25.04.2014 |
Product class |
B: return restricted, please contact your Siemens partner/contact |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|