SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
7SS525.-5FA01-.AA1
Product
Image similar
DISTRIBUTED BUSBAR/ CIRCUIT BREAKER FAILURE PROTECT. 7SS52 BAY UNIT, 1/3 X 19", 50/60HZ, 10 BI, 5CR, 2AR, 3 LED, FIRMWARE VERSION: V3 SUPPLY VOLTAGE: 48 - 250V DC CASE FOR PANEL FLUSH MOUNTING/ CUBICLE MOUNTING, WITHOUT GLASS PANE
Notes
Sucessor:SIP 5 merging unit 6MU85, SIP 5 modular devices
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 7SS525.-5FA01-.AA1
Product Description DISTRIBUTED BUSBAR/ CIRCUIT BREAKER FAILURE PROTECT. 7SS52 BAY UNIT, 1/3 X 19", 50/60HZ, 10 BI, 5CR, 2AR, 3 LED, FIRMWARE VERSION: V3 SUPPLY VOLTAGE: 48 - 250V DC CASE FOR PANEL FLUSH MOUNTING/ CUBICLE MOUNTING, WITHOUT GLASS PANE
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 31.03.2024
Notes
Sucessor:SIP 5 merging unit 6MU85, SIP 5 modular devices
Price data
Region Specific PriceGroup / Headquarter Price Group 184 / B17
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 8,000 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85363010
LKZ_FDB/ CatalogID SIPROTEC
Product Group 1305
Group Code U321
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2017
Product class B: return restricted, please contact your Siemens partner/contact
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;