SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
AGP5S.08N/109 | BPZ:AGP5S.08N/109
Product
AGP5S.08N/109 - Connector X80, for RVS21
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Product
Article Number (Market Facing Number) AGP5S.08N/109 | BPZ:AGP5S.08N/109
Product Description AGP5S.08N/109 - Connector X80, for RVS21
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,014 Kg
Packaging Dimension 2,00 x 4,20 x 1,50
Package size unit of measure CMT
Quantity Unit 1 Piece
Packaging Quantity 100
Minimum order quantity 100
Additional Product Information
EAN 7612914076076
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBM3
Group Code H5GM
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 22.04.2010
Product class Not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;