SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
US2:NGB3B125B
Product
Image similar
Circuit Breaker NGB NGB3B125B Certification acc. UL489 3 Pole; Rated current lN=125A max. voltage 600Y/347V AC NEMA rating 25kA @ 480Y/277V NEMA rating 14kA @ 600Y/347V load lugs included
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) US2:NGB3B125B
Product Description Circuit Breaker NGB NGB3B125B Certification acc. UL489 3 Pole; Rated current lN=125A max. voltage 600Y/347V AC NEMA rating 25kA @ 480Y/277V NEMA rating 14kA @ 600Y/347V load lugs included
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group 193 / 1CD
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99 / AL : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (kg) 1,186 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 783643414396
Commodity Code 85362090
LKZ_FDB/ CatalogID LV10.1
Product Group 5362
Group Code P360
Country of origin Mexico
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;