21.06.2024 5:44:13 AM
Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6SL3072-4GA02-0XG5
Product
SINAMICS Startdrive Advanced V16, OSD / software download. Advanced TIA Portal engineering and commissioning tool for SINAMICS drives German, English, Spanish, French, Italian and Chinese (simplified), including license key (floating license) ******************************* email address required for delivery
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6SL3072-4KA02-0XG5 Compare Products
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6SL3072-4GA02-0XG5
Product Description SINAMICS Startdrive Advanced V16, OSD / software download. Advanced TIA Portal engineering and commissioning tool for SINAMICS drives German, English, Spanish, French, Italian and Chinese (simplified), including license key (floating license) ******************************* email address required for delivery
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01.04.2024
Notes
This product is downloadable only. This product is downloadable only.
The product was replaced with the following successor product:
6SL3072-4KA02-0XG5 Compare Products
Successor information
Successor 6SL3072-4KA02-0XG5
Successor Description SINAMICS Startdrive Advanced V19 OSD / software download. Advanced TIA Portal engineering and commissioning tool for SINAMICS drives. German, English, Spanish, French, Italian and Chinese (simplified), including license key (floating license) ******************************* email address required for delivery
Price data
Region Specific PriceGroup / Headquarter Price Group 7SW / 7SW
List Price Show prices
Customer Price Show prices
Surcharge for Raw Materials None
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0,001 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766988240
Commodity Code Not available
LKZ_FDB/ CatalogID D21MC
Product Group X087
Group Code R221
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Product class C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;