- Drive technology
- Automation technology
- Automation systems
- SIMATIC Industrial Automation Systems
- Controllers
- LOGO! logic module
- Basic Controllers
- S7-1200
- S7-1200 G2
- Central processing units
- I/O modules
- Digital modules
- SM 1221 digital input modules
- SB 1221 digital input modules
- SM 1222 digital output modules
- SB 1222 digital output modules
- SM 1223 digital input/output modules
- SB 1223 digital input/output modules
- Analog modules
- Advanced Controllers
- Distributed Controllers
- Software Controllers
- Drive Controllers
- Supplementary components
- I/O systems
- SIMATIC control systems
- Software for SIMATIC Controllers
- Programming devices
- Siemens Partner Program
- SIMOTION Motion Control System
- SINUMERIK CNC automation systems
- System cabling/control cabinets
- SIMATIC HMI operator control and monitoring systems
- Identification and locating
- Industrial communication
- Modular Automation
- Industrial controls
- Industrial Edge
- Industry software
- Industrial Computing
- Process control systems
- Process instrumentation
- Process analytics
- SITOP power supplies
- Products for specific requirements
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
SM 1221 digital input modules
|
Número de producto / Descripción de producto
|
Lista de precio / Su precio
|
|
|
|
SIPLUS NET SCALANCE XC206-2 based on 6GK5206-2BB00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 6x 100 Mbps RJ45 ports; 2x 100 Mbps ST/BFOC ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall redundancy functions; office features (RSTP, VLAN,etc.); PROFINET IO device; Ethernet/IP-compliant C-Plug slot;
|
|
|
|
|
|
|
SIPLUS NET SCALANCE XC206-2SFP based on 6GK5206-2BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch 6x 10/100 Mbps RJ45 ports; 2x 100/1000 Mbps SFP 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail wall redundancy functions office features (RSTP, VLAN, etc.); PROFINET IO device; Ethernet/IP-compliant; C-Plug slot; C-PLUG slot
|
|
|
|
|
|
|
SIPLUS NET SCALANCE XC208 based on 6GK5208-0BA00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 8x 10/100 Mbps RJ45 ports; 1x console port; diagnostics LEDs redundant power supply temperature range -40 °C to +70 °C; assembly: DIN rail/S7 mounting rail/wall office redundancy functions features (RSTP, VLAN,etc.); PROFINET IO device Ethernet/IP-compliant C-Plug slot;
|
|
|
|
|
|
|
SIPLUS NET SCALANCE XC216-4C based on 6GK5216-4BS00-2AC2 with conformal coating, -40…+70 °C, manageable layer 2 IE switch; 12x 10/100 Mbps RJ45 ports; 4x 1000 Mbps combo ports (either 1000 Mbps SFPs or 10/100/1000 Mbps RJ45 ports can be used); 1x console port; diagnostics LEDs; redundant power supply temperature range -40 °C to +70 °C; assembly: standard mounting rail/S7 mounting rail/ wall; redundancy functions; office features(RSTP,VLAN,etc.); PROFINET IO device; Ethernet/
|
|
|
|
|
|
|
|
|