SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
3SE6310-0BC01
Product
standard actuator for all safety switches RFID 3SE63 rectangular 91 mm x 25 mm without magnet latching
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 3SE6310-0BC01
Product Description standard actuator for all safety switches RFID 3SE63 rectangular 91 mm x 25 mm without magnet latching
Product Family 3SE63 RFID safety switches
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group LS / 41K
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.057 Kg
Packaging Dimension 110.00 x 120.00 x 25.00
Package size unit of measure MM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4011209900677
UPC Not available
Commodity Code 85365080
LKZ_FDB/ CatalogID CC-IC10
Product Group 3750
Group Code R711
Country of Origin Germany
RoHS Conformity Date Since: 01/07/06
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-27-44-01
eClass 6 27-27-24-02
eClass 7.1 27-27-24-02
eClass 8 27-27-24-02
eClass 9 27-27-24-02
eClass 9.1 27-27-24-02
ETIM 7 EC002544
ETIM 8 EC002544
ETIM 9 EC002544
IDEA 4 5202
UNSPSC 15 39-12-22-13
|
Buy Product
Quantity 1 pc.
;