SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6AV2154-1EB01-6AA0
Product
SIMATIC WinCC Unified V16 PC Runtime 500 PowerTags, runtime software in in TIA Portal; Single License; software and documentation on DVD; license key on a USB stick; Class A; 5 languages: de,en,fr,es,it; Please observe product release: support.industry.siemens.com Entry ID: 109771777 ******************************* Content: set (1x DVD + 1x USB)
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6AV2154-1EB01-6AA0
Product Description SIMATIC WinCC Unified V16 PC Runtime 500 PowerTags, runtime software in in TIA Portal; Single License; software and documentation on DVD; license key on a USB stick; Class A; 5 languages: de,en,fr,es,it; Please observe product release: support.industry.siemens.com Entry ID: 109771777 ******************************* Content: set (1x DVD + 1x USB)
Product Family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 05/10/21
Price data
Region Specific PriceGroup / Headquarter Price Group JP / 2AP
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.164 Kg
Packaging Dimension 18.70 x 26.80 x 3.40
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4025515768913
UPC 804766967078
Commodity Code 85234910
LKZ_FDB/ CatalogID ST9.80
Product Group 4B52
Group Code R142
Country of Origin Germany
RoHS Conformity Date Given
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-02
eClass 6 27-24-25-02
eClass 7.1 27-24-25-02
eClass 8 27-24-25-02
eClass 9 27-24-25-02
eClass 9.1 27-24-25-02
ETIM 7 EC001416
ETIM 8 EC001416
ETIM 9 EC001416
|
Buy Product
Quantity 1 pc.
;