SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6ES7822-1AA07-0YE5
Product
SIMATIC STEP 7 Professional V17; upgrade V11..V16-> V17 or V11/2010..V16/2017 -> V17/2021 or 2006..2017-> V17/2021 Combo Floating License; Engineering Software in the TIA Portal; also applies for upgrade from V11 single licenses; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* content: set (5x DVD + 1x USB)
Notes
For this product a successor is available 6ES7822-1AA23-0YE5
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6ES7822-1AA07-0YE5
Product Description SIMATIC STEP 7 Professional V17; upgrade V11..V16-> V17 or V11/2010..V16/2017 -> V17/2021 or 2006..2017-> V17/2021 Combo Floating License; Engineering Software in the TIA Portal; also applies for upgrade from V11 single licenses; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,sp,it,ru,jp,kr as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1200/1500, S7-300/400/WinAC, SIMATIC Basic Panels ******************************* content: set (5x DVD + 1x USB)
Product Family STEP 7 Professional
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 07/02/23
Notes
For this product a successor is available 6ES7822-1AA23-0YE5
Successor information
Successor 6ES7822-1AA23-0YE5
Successor Description SIMATIC STEP 7 Professional V19 Combo upgrade V11..V18-> V19 or V17/2021 Combo..V18/2021 SR1 Combo-> V19/2021 SR2 combo floating license; engineering software in TIA Portal; software and documentation on DVD; license key on USB flash drive; class A; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Basic Panels SIMATIC Unified Basic Panels. ******************************* system requirements see www.siemens.com/compatool
Price data
Region Specific PriceGroup / Headquarter Price Group 0V / 2AP
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (kg) 0.268 Kg
Packaging Dimension 18.70 x 26.80 x 3.40
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4047622944516
UPC 195125194410
Commodity Code 85234910
LKZ_FDB/ CatalogID ST79-SW
Product Group X07W
Group Code R132
Country of Origin Germany
RoHS Conformity Date Given
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Buy Product
Quantity 1 pc.
;