Communication module LOGO! communication module EIB as interface between EIB and LOGO! PS 24 V DC/AC Image via bus v. max.: 16 DI, 12 DO, 8 AI and 2 AO
Notes
Product is no longer available
Successor:Successor of 6BK1700-0BA00-0AA1
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
Product Number |
6BK1700-0BA00-0AA2 |
Product Description |
Communication module LOGO! communication module EIB as interface between EIB and LOGO! PS 24 V DC/AC Image via bus v. max.: 16 DI, 12 DO, 8 AI and 2 AO
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 01/10/22 |
Notes |
Product is no longer available
Successor:Successor of 6BK1700-0BA00-0AA1
Any question regarding this part or other Siemens broad value added services, please contact sales support / spare parts team for advice on available options. Tel: 131 773 mail to: industry.tss.au@siemens.com
|
Region Specific PriceGroup / Headquarter Price Group |
H0 / 2ET |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
10 Day/Days |
Net Weight (kg) |
0.107 Kg |
Packaging Dimension |
36.00 x 55.00 x 90.00 |
Package size unit of measure |
MM |
Quantity Unit |
0 pc. |
Packaging Quantity |
1 |
EAN |
4042948544808 |
UPC |
040892971941 |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
ES-NB1 |
Product Group |
X06K |
Group Code |
R151 |
Country of Origin |
Germany |
RoHS Conformity Date |
Since: 11/02/10 |
Product Class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
|
|
|