SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
6ED1058-0BA02-0YA1
No Picture Available
LOGO! SOFT COMFORT V7, SINGLE LICENSE, 1 INSTALLATION E-SW,SW AND DOCU. ON DVD, 6-LANGUAGES, EXECUTABLE UNTER WIN98SE/NT4.0/ME/2000/XP/VISTA/ WIN7(32/64BIT), MAC OS, SUSE LINUX, REFERENCE-HARDWARE:LOGO!
Notes
Product is no longer available. Successor: 6ED1058-0BA08-0YA1
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number 6ED1058-0BA02-0YA1
Product Description LOGO! SOFT COMFORT V7, SINGLE LICENSE, 1 INSTALLATION E-SW,SW AND DOCU. ON DVD, 6-LANGUAGES, EXECUTABLE UNTER WIN98SE/NT4.0/ME/2000/XP/VISTA/ WIN7(32/64BIT), MAC OS, SUSE LINUX, REFERENCE-HARDWARE:LOGO!
Product Family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 20/03/15
Notes
Product is no longer available. Successor: 6ED1058-0BA08-0YA1
Successor information
Successor 6ED1058-0BA08-0YA1
Successor Description LOGO! SOFT Comfort V8, single license for 1 installation E-SW, SW and documentation on DVD, 6 languages, executable on Windows XP, 7, 8, 10 (32- and 64-bit), Mac OSx 10.7 Lion to incl. Mac OSx El Capitan, Linux SUSE 11.3, SP3, K 3.0.76
Price data
Region Specific PriceGroup / Headquarter Price Group 200 / 200
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 0.098 Kg
Packaging Dimension 12.40 x 14.30 x 1.30
Package size unit of measure CM
Quantity Unit 0 pc.
Packaging Quantity 1
Additional Product Information
EAN 6940408101227
UPC 040892788822
Commodity Code 85234925
LKZ_FDB/ CatalogID STLOGO!
Product Group 4071
Group Code R111
Country of Origin China
RoHS Conformity Date Given
Product Class D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy Product
Quantity 0 pc.
;