SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimise
M3FK15LX15 | BPZ:M3FK15LX15
Product
M3FK15LX15 - Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
List Price Show Prices
Your Price Show Prices
Additional Services
Product
Product Number M3FK15LX15 | BPZ:M3FK15LX15
Product Description M3FK15LX15 - Mixing/2-port refrigerant valve, solder connection, PN32, DN15, kvs 1.5, AC 24 V, DC 0...10 V / 4...20 mA / 0...20 Phs
Product Family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group X( / X(
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (kg) 2.875 Kg
Packaging Dimension 21.70 x 40.80 x 20.50
Package size unit of measure CMT
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 7612914015884
UPC Not available
Commodity Code 84818059
LKZ_FDB/ CatalogID BT_Catalog
Product Group QBM6
Group Code H5GM
Country of Origin Germany
RoHS Conformity Date Since: 02/06/21
Product Class Not available
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy Product
Quantity 1 pc.
;