RAK-TR.1000B-H - Temperature controller 15...95 °C, protection pocket 100 mm, capillary 700 mm, clamp on band
Product Number |
RAK-TR.1000B-H | S55700-P111 |
Product Description |
RAK-TR.1000B-H - Temperature controller 15...95 °C, protection pocket 100 mm, capillary 700 mm, clamp on band
|
Product Family |
Not available |
Product Lifecycle (PLM) |
PM300:Active Product |
Region Specific PriceGroup / Headquarter Price Group |
WD / WD |
List Price |
Show Prices
|
Your Price |
Show Prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (kg) |
0.392 Kg |
Packaging Dimension |
9.30 x 13.90 x 8.00 |
Package size unit of measure |
CMT |
Quantity Unit |
1 pc. |
Packaging Quantity |
1 |
EAN |
7612914067296 |
UPC |
Not available |
Commodity Code |
903210 |
LKZ_FDB/ CatalogID |
BT_Catalog |
Product Group |
QBK4 |
Group Code |
H5DK |
Country of Origin |
Germany |
RoHS Conformity Date |
Since: 14/10/08 |
Product Class |
Not available |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
|
|
|