SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
S79220-B1454-P
Product
Image similar
SIMATIC PCS 7, software Update Package Maintenance Station Runtime from V7.0 to versionless Single license for 10 installations, R-SW, without SW, without documentation License key on USB stick, Class A, 3 languages (de, en, fr) executable under XPPROF/ WINSRV2003, Reference HW PCS 7 547B. ES/OS, Server; PCS 7 Box
List Price Show Prices
Your Price Show Prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Product Number S79220-B1454-P
Product Description SIMATIC PCS 7, software Update Package Maintenance Station Runtime from V7.0 to versionless Single license for 10 installations, R-SW, without SW, without documentation License key on USB stick, Class A, 3 languages (de, en, fr) executable under XPPROF/ WINSRV2003, Reference HW PCS 7 547B. ES/OS, Server; PCS 7 Box
Product Family Upgrades for Maintenance Station
Product Lifecycle (PLM) PM300:Active Product
Price data
Region Specific PriceGroup / Headquarter Price Group JH / 281
List Price Show Prices
Your Price Show Prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Standard lead time ex-works 5 Day/Days
Net Weight (kg) 0.092 Kg
Packaging Dimension 19.00 x 24.10 x 2.50
Package size unit of measure CM
Quantity Unit 1 pc.
Packaging Quantity 1
Additional Product Information
EAN 4019169199957
UPC 662643497540
Commodity Code 85234910
LKZ_FDB/ CatalogID STPCS7
Product Group 4211
Group Code R116
Country of Origin Germany
RoHS Conformity Date Given
Product Class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
|
Buy Product
Quantity 1 pc.
;