SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK2203-4AK00-0MA0
Product
Image similar
SIMOTICS S-1FK2 CT servo motor M0=1.27 Nm; PN = 0.43 kW at nN=6000 rpm (380-480 V); PN = 0.375 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
List Price Show prices
Customer Price Show prices
Repair & replacement services
Manuals, Certificates, FAQs... Service & Support
3RV20111GA10
Circuit breaker size S00 for motor protection, CLASS 10 A-release 4.5...6.3 A N-release 82 A screw terminal Standard switching capacity
6SL30544AG002AA0
SINAMICS SD card 512 MB empty
6SL32602DC000AA0
SINAMICS S210 AC- and DC-Link Connector-Kit for 3AC 400V Frame Size: FSA - FSC
6SL32602DC100AA0
SINAMICS S210 AC link connector, individual for 400 V 3 AC Frame size: FSA - FSC
Product
Article Number 1FK2203-4AK00-0MA0
Product Description SIMOTICS S-1FK2 CT servo motor M0=1.27 Nm; PN = 0.43 kW at nN=6000 rpm (380-480 V); PN = 0.375 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
Product family 1FK2 servomotors for SINAMICS S210
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group DMM
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N_CNDU
Standard lead time ex-works 20 Day(s)
Net Weight (kg) 1,490 Kg
Packaging Dimension 250,00 x 452,00 x 267,00
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106445225
UPC 195125435513
Commodity Code 85015100
LKZ_FDB/ CatalogID D32
Product Group X0OZ
Group Code R220
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01.07.2006
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number d0760164-5d35-4099-9b02-4ef6ebd8e490
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Frequently bought together:
1FK2205-2AF00-0MA0
SIMOTICS S-1FK2 CT servo motor M0=3.6 Nm; PN = 0.94 kW at nN=3000 rpm (380-480 V); PN = 0.53 kW at nN=1500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D19x40mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
1FK2103-2AH00-0MA0
SIMOTICS S-1FK2 HD servo motor M0=0.64 Nm; PN = 0.28 kW at nN=4500 rpm (380-480 V); PN = 0.167 kW at nN=2500 rpm (200-240 V); degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
1FK2203-4AK00-1MA0
SIMOTICS S-1FK2 CT servo motor M0=1.27 Nm; PN = 0.43 kW at nN=6000 rpm (380-480 V); PN = 0.375 kW at nN=3000 rpm (200-240 V); degree of protection IP64; shaft D14x30 mm with feather key; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
1FK2102-1AG00-0MA0
SIMOTICS S-1FK2 HD servo motor M0=0.32 Nm; PN = 0.1 kW at nN=3000 rpm (200-240 V); degree of protection IP64; cylindrical shaft D8x25mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M12, rotatable;
1FK2205-2AF10-0MA0
SIMOTICS S-1FK2 CT servo motor M0=3.6 Nm; PN = 0.94 kW at nN=3000 rpm (380-480 V); PN = 0.53 kW at nN=1500 rpm (200-240 V); with holding brake; degree of protection IP64; cylindrical shaft D19x40mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with OCC interface; plug size M17, rotatable;
;