SiePortal

The integrated platform for your product selection, buying, and support workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
1FK7083-2AF71-1BA0
Product
Image similar
SIMOTICS S synchronous motor 1FK7-CT PN=3.3kW; UDC=600V M0=16Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder single-turn 24-bit with Drive-CLiQ interface (encoder AS24DQI) shaft with feather key, tolerance N without holding brake, degree of protection IP64
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 1FK7083-2AF71-1BA0
Product Description SIMOTICS S synchronous motor 1FK7-CT PN=3.3kW; UDC=600V M0=16Nm (100K); NN=3000rpm; naturally cooled design IMB 5 (IM V1, IM V3) Flange 1 Power connector rotatable Absolute encoder single-turn 24-bit with Drive-CLiQ interface (encoder AS24DQI) shaft with feather key, tolerance N without holding brake, degree of protection IP64
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 762
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor ------71
Delivery information
Export Control Regulations AL : N / ECCN : N_CNDU
Standard lead time ex-works 15 Day(s)
Net Weight (kg) 15,601 Kg
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 887621242855
Commodity Code 85015220
LKZ_FDB/ CatalogID SD.NC60KT-1FK7
Product Group 9621
Group Code R220
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 19.12.2018
Product class C: products manufactured / produced to order, which cannot be reused or re-utilized or be returned against credit.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
Information according REACH Article 33(1) on svhc candidate substances (substances of very high concern http://echa.europa.eu/web/guest/candidate-list-table) for configured products will be provided with the order confirmation and bill of delivery. Information is available only if a duty to inform for the configured product applies.
SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-02-26-02
eClass 14 27-02-26-02
eClass 6 27-02-26-02
eClass 7.1 27-02-26-02
eClass 8 27-02-26-02
eClass 9 27-02-26-02
eClass 9.1 27-02-26-02
ETIM 7 EC001851
ETIM 8 EC001851
ETIM 9 EC001851
|
Buy product
Quantity 1 Piece
You can also add options to the product.
Loading Documents...
Frequently bought together:
1FK7042-2AF71-1CB0-Z N16
SIMOTICS S SIMOTICS S-1FK7 1FK7-CT synchronous motor PN=0.82 kW UDC=600 V M0=3 Nm (100K); NN=3000 r/min; naturally cooled design MB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 24 bit +12 bit multiturn with DRIVE-CLiQ interface (encoder AM24DQI) shaft with feather key, tolerance N with holding brake degree of protection IP64 N16: version for increased chemical resistance and with M17 plug for encoder
1FK2103-4AH10-0MB0-Z A31+M00+R10
SIMOTICS S-1FK2 HD servo motor M0=1.27 Nm; PN = 0.48 kW at nN=4500 rpm (380-480 V); PN = 0.3 kW at nN=2500 rpm (200-240 V); with holding brake; degree of protection IP64; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with DRIVE-CLiQ plug M17; power connector size M17; A31: with planetary gearbox NRB080 1-stage; deviating rated values for mounted gearing: see nameplate; M00: gearbox shaft extension cylindrical; R10: i = 10;
1FK2104-6AF11-2MB0-Z C32+M01+R40
SIMOTICS S-1FK2 HD servo motor M0=3.2 Nm; PN = 1 kW at nN=3000 rpm (380-480V); PN = 0.5 kW at nN=1500 rpm (200-240V); with holding brake; degree of protection IP65; cylindrical shaft D14 x 30 mm; absolute encoder 22-bit + 12-bit multi-turn (encoder AM22DQC); with DRIVE-CLiQ plug M17; power connector size M17; . C32: with planetary gearbox NLC080 2-stage; deviating rated values for mounted gearing: see name plate; M01: gearbox shaft extension with feather key; R40: i = 40;
1FK2105-4AF10-1MB0
SIMOTICS S-1FK2 HD servo motor M0=5 Nm; PN = 1.45 kW at nN=3000 rpm (380-480 V); PN = 0.79 kW at nN=1500 rpm (200-240 V); with holding brake; degree of protection IP64; shaft D19x40 mm with feather key; absolute encoder 22-bit + 12-bit multiturn (encoder AM22DQC); with DRIVE-CLiQ plug M17; power connector size M17;
1FK7042-2AF71-1RH0
SIMOTICS S SIMOTICS S-1FK7 1FK7-CT synchronous motor PN=0.82 kW UDC=600 V M0=3 Nm (100K); NN=3000 r/min; naturally cooled design MB 5 (IM V1, IM V3) flange 1 power connector rotatable absolute encoder 20 bit +12 bit multiturn with DRIVE-CLiQ interface (encoder AM20DQI) plain shaft, tolerance N with holding brake degree of protection IP64
;