Starter kit PROFINET for 3SK2 Content: Basic unit 3SK2 45 mm PROFINET interface Connecting cable RJ45 cable Safety ES V1.0 Premium
Notes
Successor hint: successor product contains current ES software Safety ES (TIA Portal)
Article Number |
3SK2942-2AA10 |
Product Description |
Starter kit PROFINET for 3SK2 Content: Basic unit 3SK2 45 mm PROFINET interface Connecting cable RJ45 cable Safety ES V1.0 Premium
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM490:Start of final year of support |
PLM Effective Date |
Product discontinued since: 08.11.2021 |
Notes |
Successor hint: successor product contains current ES software Safety ES (TIA Portal)
|
Successor |
3SK2942-2AA11 |
Successor Description |
starter kit PROFINET for 3SK2 content: basic unit 3SK2 45 mm PROFINET interface connecting cable RJ45 cable Safety ES V17 Professional |
Price Group |
4N1 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : EAR99 / AL : N |
Estimated dispatch time (Working Days) |
3 Day(s) |
Net Weight (kg) |
1,001 Kg |
Packaging Dimension |
194,00 x 343,00 x 155,00 |
Package size unit of measure |
MM |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047621075150 |
UPC |
Not available |
Commodity Code |
85371098 |
LKZ_FDB/ CatalogID |
CC-IC10 |
Product Group |
4K80 |
Group Code |
R711 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.07.2006 |
Product class |
A: Standard product which is a stock item could be returned within the returns guidelines/period. |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Not available |
|
|
|