SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalog
  • Product Catalog
  • eCl@ss 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimize
6GK8553-0BB00-1DA1
Product
SCALANCE MRB85536M Radio Unit (RU), IP54, for wireless IP communication from Ethernet- -based applications via private 5G networks, n78 3.6…3.8 GHz, 24 dBm transmit power, connection to SIMATIC IPC1047E + SINEC Industrial 5G RAN via SFP+ in the fronthaul (FH), 4x N-Connect connections, 10 Gbps optical SFP+, 24 V DC, M12 L-encoded,- 30 °C…+60 °C, SSR: special sales release! observe national approvals!
List Price Show prices
Customer Price Show prices
Repair & replacement services
DataSheet in PDF Download
Manuals, Certificates, FAQs... Service & Support
Product
Article Number 6GK8553-0BB00-1DA1
Product Description SCALANCE MRB85536M Radio Unit (RU), IP54, for wireless IP communication from Ethernet- -based applications via private 5G networks, n78 3.6…3.8 GHz, 24 dBm transmit power, connection to SIMATIC IPC1047E + SINEC Industrial 5G RAN via SFP+ in the fronthaul (FH), 4x N-Connect connections, 10 Gbps optical SFP+, 24 V DC, M12 L-encoded,- 30 °C…+60 °C, SSR: special sales release! observe national approvals!
Product family Private Industrial 5G infrastructure
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 5GH
List Price Show prices
Customer Price Show prices
Surcharge for Raw Material see also metal factor (further details are available on the help page)
Metal Factor see also metal factor (further details are available on the help page)
Delivery information
Export Control Regulations AL : N / ECCN : 5A991X
Estimated dispatch time (Working Days) 1 Day(s)
Net Weight (kg) 3,380 Kg
Packaging Dimension 250,00 x 258,00 x 52,50
Package size unit of measure MM
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID IK
Product Group X0FY
Group Code R323
Country of origin China
Compliance with the substance restrictions according to RoHS directive Given
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-17-01-90
eClass 14 19-06-10-03
eClass 6 19-17-01-90
eClass 7.1 19-17-01-90
eClass 8 19-17-01-90
eClass 9 19-17-01-90
eClass 9.1 19-17-01-90
ETIM 7 EC000309
ETIM 8 EC000309
ETIM 9 EC000309
IDEA 4 6839
UNSPSC 15 43-22-26-35
|
Buy product
Quantity 1 Piece
;