SINAMICS S210 &1FK2 starter kit consisting of SINAMICS S210 6SL3210-5HB10-4UF0 Input voltage: 200-240 V 1AC -10%/+10%, 5.0 A, 45-66 Hz Output: 0-240 V, 2.4 A, 0-550 Hz, 0.4 kW IP20, 55 x 170 x 170 (WxHxD) SIMOTICS S, 1FK2103-4AG00-1MA0 HD, IP64, M0=1.27 Nm, PN=0.4 kW With NN=3000 rpm, AH30 Without brake, with feather key With multiturn absolute encoder Single cable solution, can be assembled MC 500 6FX5002-8QN04-1AD0 4G0.38+2x0.38+4x0.2 C, M12 Cores with end sleeve IX connector, length 3 m The delivery quantity is limited(*)
Notes
Product is no longer available
Successor hint: Successor 6SL3200-0AE61-0AA0 inc. Extended Safety licence
If you need assistance please contact our local Siemens office
Article Number |
6SL3200-0AE60-0AA0 |
Product Description |
SINAMICS S210 &1FK2 starter kit consisting of SINAMICS S210 6SL3210-5HB10-4UF0 Input voltage: 200-240 V 1AC -10%/+10%, 5.0 A, 45-66 Hz Output: 0-240 V, 2.4 A, 0-550 Hz, 0.4 kW IP20, 55 x 170 x 170 (WxHxD) SIMOTICS S, 1FK2103-4AG00-1MA0 HD, IP64, M0=1.27 Nm, PN=0.4 kW With NN=3000 rpm, AH30 Without brake, with feather key With multiturn absolute encoder Single cable solution, can be assembled MC 500 6FX5002-8QN04-1AD0 4G0.38+2x0.38+4x0.2 C, M12 Cores with end sleeve IX connector, length 3 m The delivery quantity is limited(*)
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 15.11.2018 |
Notes |
Product is no longer available
Successor hint: Successor 6SL3200-0AE61-0AA0 inc. Extended Safety licence
If you need assistance please contact our local Siemens office
|
Price Group |
336 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Surcharge for Raw Material |
see also metal factor (further details are available on the help page) |
Metal Factor |
see also metal factor (further details are available on the help page) |
Export Control Regulations |
ECCN : 3A999A / AL : N |
Estimated dispatch time (Working Days) |
10 Day(s) |
Net Weight (kg) |
5,000 Kg |
Package size unit of measure |
Not available |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
Not available |
UPC |
804766674921 |
Commodity Code |
90230080 |
LKZ_FDB/ CatalogID |
D32 |
Product Group |
9766 |
Group Code |
R220 |
Country of origin |
China |
Compliance with the substance restrictions according to RoHS directive |
Since: 01.04.2013 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Not available |
|
|
|