CPY-MFH24 - Metal 1/4 inch Flex Hose 24 inch long
| Product Number (Market Facing Number) |
CPY-MFH24 | 500-697943BG |
| Product Description |
CPY-MFH24 - Metal 1/4 inch Flex Hose 24 inch long
|
| Product family |
Hoses |
| Product Lifecycle (PLM) |
PM300:Active Product |
| Price Group |
|
| List Price |
Show prices
|
| Customer Price |
Show prices
|
| Metal Factor |
None |
| Export Control Regulations |
AL : N / ECCN : EAR99 |
| Days to Stock |
1 Day/Days |
| Net Weight (lb) |
0.17 lb |
| Packaging Dimension |
1.27 x 59.055 x 1.27 |
| Package size unit of measure |
CMT |
| Quantity Unit |
1 Piece |
| Packaging Quantity |
1 |
| EAN |
Not available |
| UPC |
Not available |
| Commodity Code |
8307103000 |
| LKZ_FDB/ CatalogID |
BT_Catalog |
| Product Group |
P3UE |
| Group Code |
H3UL |
| Country of origin |
United States of America |
| RoHS Compliance |
not available |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
| REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
| SCIP number |
|
|
|
Not available |
|
|
|