SC-HN-CW-N - Multitone, Horn Ceiling, White, No Text
| Product Number (Market Facing Number) |
SC-HN-CW-N | S54361-F15-A2 |
| Product Description |
SC-HN-CW-N - Multitone, Horn Ceiling, White, No Text
|
| Product family |
Electronic Horns and Horn Strobes |
| Product Lifecycle (PLM) |
PM300:Active Product |
| Price Group |
|
| List Price |
Show prices
|
| Customer Price |
Show prices
|
| Metal Factor |
None |
| Export Control Regulations |
AL : N / ECCN : EAR99 |
| Days to Stock |
1 Day/Days |
| Net Weight (lb) |
0.098 lb |
| Packaging Dimension |
16.20 x 16.20 x 8.70 |
| Package size unit of measure |
CMT |
| Quantity Unit |
1 Piece |
| Packaging Quantity |
1 |
| EAN |
Not available |
| UPC |
Not available |
| Commodity Code |
8531809031 |
| LKZ_FDB/ CatalogID |
BT_Catalog |
| Product Group |
P3UA |
| Group Code |
H3UL |
| Country of origin |
China |
| RoHS Compliance |
not available |
| WEEE (2012/19/EU) Take-Back Obligation |
No |
| REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
| SCIP number |
|
|
|
Not available |
|
|
|