01-03-26 10:27:58 PM
Product Catalog
  • Product Catalog
Minimize
SDH-3A | 500-614187
Product
SDH-3A - 120VAC Surface Wiring
List Price Show prices
Customer Price Show prices
Availability

Product
Product Number (Market Facing Number) SDH-3A | 500-614187
Product Description SDH-3A - 120VAC Surface Wiring
Product family Door Holders
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99
Days to Stock 10 Day/Days
Net Weight (lb) 1.402 lb
Packaging Dimension 5.20 x 9.20 x 2.00
Package size unit of measure INH
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC Not available
Commodity Code 8302603000
LKZ_FDB/ CatalogID BT_Catalog
Product Group P3UV
Group Code H3UL
Country of origin United States of America
RoHS Compliance not available
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 Piece
;