|
|
Auxiliary switch 1 CO for RCBO 2/3/4P Un: 230/400V
|
|
|
|
|
|
|
End plate for Terminal cover Can be snapped onto standard mounting rail
|
|
|
|
|
|
|
Angled profile approx. 1 m long for terminal cover
|
|
|
|
|
|
|
Flat profile for Terminal cover for 2-tier arrangement
|
|
|
|
|
|
|
auxiliary switch, 1 NO+1 NC for miniature circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|
|
|
auxiliary switch with test button 1 NO + 1 NC for miniature circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|
|
|
auxiliary switch 2 NO for circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|
|
|
auxiliary switch with test button, 2 NO for miniature circuit breaker 5SL, 5SY, 5SP, Incorporated switch 5TL1 RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|
|
|
auxiliary switch, 2 NC for miniature circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|
|
|
auxiliary switch with test button, 2 NC for circuit breaker 5SL, 5SY, 5SP Incorporated switch 5TL1, RCBO 5SU1, FI 5SV (for 5SU1 handle coupler 5ST3805-1 is required)
|
|
|
|
|