|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=3 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=5 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=7 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=10 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=15 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled for incremental encoder TTL S-1 3X2X0.2+2X2X0.25C MOTION-CONNECT 300 No UL for connector on the motor side Dmax=7.2 mm Length (m)=20 m Version with straight connector Mot
|
|
|
|
|
|
|
Signal cable pre-assembled 6FX3002-2CT20-1AD0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=3 m
|
|
|
|
|
|
|
Signal cable pre-assembled 6FX3002-2CT20-1AF0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=5 m
|
|
|
|
|
|
|
Signal cable pre-assembled 6FX3002-2CT20-1BA0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=10 m
|
|
|
|
|
|
|
Signal cable pre-assembled 6FX3002-2CT20-1CA0 for incr. encoder in S-1FL6 LI 3x 2x 0.20+2x2X0.25 C MOTION-CONNECT 300 UL/CSA Dmax=7.5 mm Length (m)=20 m
|
|
|
|
|