SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6ES7648-1AA00-0XK0
Product
Image similar
SIMATIC IPC accessories, retainer for interlock of internal USB interface, for SIMATIC rack IPC547J, IPC547G, IPC647E, IPC847E, IPC847D, IPC647D
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES7648-1AA00-0XK0
Product Description SIMATIC IPC accessories, retainer for interlock of internal USB interface, for SIMATIC rack IPC547J, IPC547G, IPC647E, IPC847E, IPC847D, IPC647D
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group JE
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.107 Kg
Packaging Dimension 12.10 x 18.90 x 4.50
Package size unit of measure CM
Quantity Unit 1 EA
Packaging Quantity 1
Additional Product Information
EAN 4047622681459
UPC Not available
Commodity Code 84733080
LKZ_FDB/ CatalogID IC10
Material Class AS3352
Group Code R133
Country of origin Slovenia
RoHS Conformity Date Since: 01/10/2011
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
|
Buy product
Quantity 1 EA
;