SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Product Catalogue
  • Product Catalogue
  • eClass 5.1
  • eClass 6
  • eClass 9
  • eClass 9.1
Minimize
6GK7542-5DX00-0XE0
Product
communications module CM 1542-5 for connection of S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, data record routing, time-of-day synchronization, diagnostic
Notes
Product is no longer available. Successor:
6GK7542-5DX10-0XE0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6GK7542-5DX00-0XE0
Product Description communications module CM 1542-5 for connection of S7-1500 to PROFIBUS DP, DPV1 master or DP slave, S7 and PG/OP communication, data record routing, time-of-day synchronization, diagnostic
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 08/09/2024
Notes
Product is no longer available. Successor:
6GK7542-5DX10-0XE0 Compare Products
Successor information
Successor 6GK7542-5DX10-0XE0
Successor Description communications module CM 1542-5 for connection of S7-1500 to PROFIBUS DP, DP-V1 master or DP Device, S7 and PG/OP communication, data record routing, time-of-day synchronization, diagnostics.
Price data
Price Group 99
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (kg) 0.379 Kg
Packaging Dimension 60.00 x 74.00 x 117.00
Package size unit of measure MM
Quantity Unit 1 EA
Packaging Quantity 1
Additional Product Information
EAN 4019169224260
UPC 887621142230
Commodity Code 85176200
LKZ_FDB/ CatalogID IK-A
Material Class CIX0AI
Group Code R322
Country of origin Germany
RoHS Conformity Date Since: 02/27/2013
Product class A: Standard product which is a stock item could be returned within the returns guidelines/period.
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
|
Buy product
Quantity 1 EA
;